Eaton Easy-Fit Exchange Filter Element
300560
Код модели: 03.DL125.25G.16.S.P

300560
Код модели: 03.DL125.25G.16.S.P

Eaton Easy-Fit Exchange Filter Elements, 03.DL 125.25G.16.S.P, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 125
300560 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300560
Product Length/Depth
147 mm
Product Weight
0.54 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
125
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.