知识搜索
下载文档 () / 20
动力,因我们而不同*

300586

Eaton ASF/SS Low Pressure Suction Strainer, ASF40.25G.E.O, 25 G, Stainless steel wire mesh (G)

常用规格

Product Name
Eaton ASF/SS Low Pressure Suction Strainer
Catalog Number
300586
Product Length/Depth
68 mm
Product Height
138 mm
Product Width
68 mm
Product Weight
0.24 kg
Compliances
NPT Threads per ANSI B1.20.1

产品规格

Connection type
G 3/4" threaded
Filter type
Suction filter
Material
Stainless steel
Application
Filters coarse particles to prevent pump damage
Code stamp
None
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Operating temperature - max
100 °C
Operating temperature - min
-28 °C

导出产品规格