知识搜索
下载文档 () / 20
动力,因我们而不同*

300604

Eaton 01.E Pressure Filter Elements, 01.E 60.25VG.HR.E.P.VA, 25VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 60

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300604
Product Length/Depth
110 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
2320 psi (160 Bar)

导出产品规格