知识搜索
下载文档 () / 20
动力,因我们而不同*

300819

Eaton Easy-Fit Exchange Filter Elements, 04.PI 3130.10VG.16.E.O, 10 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 3130

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300819
Product Length/Depth
315 mm
Product Weight
0.784 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO2942
ISO2941
ISO3723
ISO3968
ISO2943

产品规格

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3130
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格