Eaton Easy-Fit Exchange Filter Element
300832
Код модели: 02.0060D.20VG.30.HC.E.P

300832
Код модели: 02.0060D.20VG.30.HC.E.P

Eaton Easy-Fit Exchange Filter Elements, 02.0060 D.20VG.30.HC.E.P, 20 VG,Glass fiber fleece, Nitrile, 435 psi (30 Bar), Size: 60
300832 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300832
Product Length/Depth
84 mm
Product Weight
0.17 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
20 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
435 psi (30 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.