Eaton Easy-Fit Exchange Filter Element
300833
Код модели: 02.0060D.6VG.HR.HC.E.P

300833
Код модели: 02.0060D.6VG.HR.HC.E.P

Eaton Easy-Fit Exchange Filter Elements, 02.0060 D.6VG.HR.HC.E.P, 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 60
300833 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300833
Product Length/Depth
84 mm
Product Weight
0.17 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.