下载文档 () / 20
动力,因我们而不同*

300838

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Insulating surround, EP, for H x W = 1800 x 1350 mm

常用规格

Product Name
Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure
Catalog Number
300838
Product Length/Depth
110 mm
Product Height
1730 mm
Product Width
155 mm
Product Weight
3.8 kg
Compliances
RoHS conform

产品规格

RAL-number
0
Color
Other
Material
Metal
Mounting position
Scaffold
Model
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。