Eaton Easy-Fit Exchange Filter Element
300839
Код модели: 02.0110D.3VG.HR.HC.E.P

300839
Код модели: 02.0110D.3VG.HR.HC.E.P

Eaton Easy-Fit Exchange Filter Elements, 02.0110 D.3VG.HR.HC.E.P, 3VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 110
300839 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300839
Product Length/Depth
154 mm
Product Weight
0.26 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
110
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.