知识搜索
下载文档 () / 20
动力,因我们而不同*

300861

Eaton Easy-Fit Exchange Filter Elements, 02.0330 D.3VG.HR.HC.E.P, 3 VG,Glass fiber fleece, Nitrile, 2320 psi (160 Bar), Size: 330

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300861
Product Length/Depth
162 mm
Product Weight
0.96 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
330
Retention rating
5.0 µm
Delta P resistance
2320 psi (160 Bar)

导出产品规格