下载文档 () / 20
动力,因我们而不同*

300881

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distribution board with swiveling lever, IP55, HxWxD=460x600x270 mm

常用规格

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
300881
Product Length/Depth
270 mm
Product Height
460 mm
Product Width
600 mm
Product Weight
19 kg
Compliances
RoHS conform

产品规格

Type
Basic device
Features
EMC-version
Enclosure material
Steel
Built-in height
460 mm
Built-in width
600 mm
Built-in depth
270 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Color
White
Number of rows
2
Degree of protection
IP55
Functions
Extension possible
Basic device
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
265 mm
Number of openings for socket outlets
0

导出产品规格

mCAD model

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。