下载文档 () / 20
动力,因我们而不同*

300946

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate screwed, for HxW=200x400mm, with 45mm cut-out for devices, incl. sealing option

常用规格

Product Name
Eaton xEnergy Basic front plate
Catalog Number
300946
Product Length/Depth
20 mm
Product Height
200 mm
Product Width
320 mm
Product Weight
0.78 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

导出产品规格