Eaton Easy-Fit Exchange Filter Element
300979
Код модели: 03.RL750.40G.16.S.O

300979
Код модели: 03.RL750.40G.16.S.O

Eaton Easy-Fit Exchange Filter Elements, 03.RL 750.40G.16.S.O FILTERELEMENT, 40 G, Stainless steel wire mesh, 232 psi (16 Bar), Size: 750
300979 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300979
Product Length/Depth
373 mm
Product Weight
2.45 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
750
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.