Eaton Easy-Fit Exchange Filter Element
301034
Код модели: 04.PI2205.3VG.HR.E.O

301034
Код модели: 04.PI2205.3VG.HR.E.O

Eaton Easy-Fit Exchange Filter Elements, 04.PI 2205.3VG.HR.E.O, 3VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 2205
301034 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301034
Product Length/Depth
95 mm
Product Weight
0.202 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
2205
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.