Eaton Easy-Fit Exchange Filter Element
301037
Код модели: 04.PI5215.6VG.HR.E.O

301037
Код модели: 04.PI5215.6VG.HR.E.O

Eaton Easy-Fit Exchange Filter Elements, 04.PI 5215.6VG.HR.E.O, 6 VG, Glass fiber fleece, 2320 psi (160 Bar), Size: 5215
301037 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301037
Product Length/Depth
83 mm
Product Weight
0.72 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
5215
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.