Eaton OP-OE Clogging Indicator
301710
Код модели: OP.1,2.G.1.P.-.-

301710
Код модели: OP.1,2.G.1.P.-.-

Eaton OP-OE Clogging Indicator, OP.1,2.G.1.P.-.-, Nitrile, 914 psi (63 Bar), Visual
301710 - sku page

Photo is representative

常用规格

Product Name
Eaton OP-OE Clogging Indicator
Catalog Number
301710
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.9 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

产品规格

Connection type
G 1/4" threaded
Filter type
Clogging indicator
Material
Aluminium
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Operating pressure - max
914 psi (63 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.