下载文档 () / 20
动力,因我们而不同*

302339

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting kit Dumeco 630-1000A single, for width 400mm, white

常用规格

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302339
Product Length/Depth
50 mm
Product Height
399 mm
Product Width
320 mm
Product Weight
2.9 kg
Compliances
RoHS conform

产品规格

Color
White
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
400 mm
Material
Metal
Model
Other

导出产品规格