下载文档 () / 20
动力,因我们而不同*

302538

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement door, white, 5-row, for flush-mounting (hollow-wall) compact distribution boards

常用规格

Product Name
Eaton xComfort KLV door
Catalog Number
302538
Product Length/Depth
10.8 mm
Product Height
776 mm
Product Width
296 mm
Product Weight
2.05 kg
Compliances
RoHS conform

产品规格

Used with
Accessory consideration
KLV energy
KLV hybrid
Spare parts
KLV Accessories
KLV multimedia
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。