知识搜索
下载文档 () / 20
动力,因我们而不同*

303313

Eaton Easy-Fit Exchange Filter Elements, 04.PI 3108.10VG.16.E.O, 10VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 3108

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
303313
Product Length/Depth
173 mm
Product Weight
0.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3108
Delta P resistance
232 psi (16 Bar)

导出产品规格