下载文档 () / 20
动力,因我们而不同*

303711

+IZM-PLPC-CB-P-1. Padlockable pushbutton, ON blocked, plastic

常用规格

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303711
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.163 kg
Compliances
RoHS conform

产品规格

Used with
IZM63…
IN63…
Accessory/spare part type
Mechanical locking
Spare part
Accessory
Housing material
Plastic
Type
Accessory
Special features
ON pushbutton blocked

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。