下载文档 () / 20
动力,因我们而不同*

303742

IZM-DC-1. Protective cover for door cutout

常用规格

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303742
Product Length/Depth
457.2 mm
Product Height
469.9 mm
Product Width
114.3 mm
Product Weight
1.271 kg
Compliances
RoHS conform
Certifications
CE

产品规格

Used with
IZM63...
IN63...
Accessory/spare part type
Others

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。