下载文档 () / 20
动力,因我们而不同*

303770

+IZM-M110AC-1. Motor operator, 110 - 125 V AC

常用规格

Product Name
Eaton IZM32/IN32 motor operator
Catalog Number
303770
Product Length/Depth
190.5 mm
Product Height
165.1 mm
Product Width
177.8 mm
Product Weight
3.159 kg
Compliances
RoHS conform

产品规格

Used with
IZM63…
IN63…
Accessory/spare part type
Withdrawable units
Control voltage operating range
110 - 127 V AC (50/60 Hz)
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。