Eaton 01.NL In-Line Filter Element
304589
Код модели: 01.NL250.25G.30.E.V

304589
Код модели: 01.NL250.25G.30.E.V

Eaton 01.NL In-Line Filter Elements, 01.NL 250.25G.30.E.V, 25G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 250
304589 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
304589
Product Length/Depth
249.1 mm
Product Weight
0.9 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Viton
Nominal size
250
Delta P resistance
435 psi (30 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.