Eaton 01.NL In-Line Filter Element
304868
Код модели: 01.NL630.10G.30.E.P.-

304868
Код модели: 01.NL630.10G.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 630.10G.30.E.P.-, 10G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 630
304868 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
304868
Product Length/Depth
400 mm
Product Weight
1.99 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
10 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
435 psi (30 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.