Eaton 01.AS/TS Suction Filter Element
305032
Код модели: 01.AS220.80G.B.O

305032
Код модели: 01.AS220.80G.B.O

Eaton 01.AS/TS Suction Filter Elements, 01.AS 220.80G.B.O, 80 G, Stainless steel wire mesh (G), Size: 220
305032 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
305032
Product Length/Depth
270 mm
Product Weight
0.54 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Suction filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
220
Retention rating
80.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.