Eaton 01.NR Return-Line Filter Element
305036
Код модели: 01.NR630.25VG.10.B.P.-

305036
Код модели: 01.NR630.25VG.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 630.25VG.10.B.P, 25 VG,Glass fiber fleece, Nitrile, 145 psi (10 Bar), Size: 630
305036 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
305036
Product Length/Depth
400 mm
Product Weight
2.32 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.