Eaton 01.AS/TS Suction Filter Element
305214
Код модели: 01.TS210.10P.-.B.-.-

305214
Код модели: 01.TS210.10P.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.10P.-.B.-.-, 10P, Paper (P), Size: 45
305214 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
305214
Product Length/Depth
230 mm
Product Weight
0.52 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Tank/Suction filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
45
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.