知识搜索
下载文档 () / 20
动力,因我们而不同*

306592
01.TS 425.25VG.-.B.-.-

Eaton 01.AS/TS Suction Filter Element, 01.TS 425.25VG.-.B.-.-, 25 VG Glass fiber fleece (VG), , Size:425

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
306592
Product Length/Depth
318 mm
Product Weight
1.14 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Tank/Suction filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
425
Retention rating
20.0 µm

导出产品规格