Eaton 01.NR Return-Line Filter Element
306605
Код модели: 01.NR1000.10VG.10.B.P.-

306605
Код модели: 01.NR1000.10VG.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10VG.10.B.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 1000
306605 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
306605
Product Length/Depth
400 mm
Product Weight
3.454 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO3968
ISO3723
ISO2942
ISO2941
ISO3724
ISO16889
ISO2943

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1000
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.