Eaton 01.E Lubrication Filter Element
306631
Код модели: 01.E2001.10VG.10.E.P.-

306631
Код модели: 01.E2001.10VG.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 2001.10VG.10.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 2001
306631 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
306631
Product Length/Depth
499.5 mm
Product Weight
7 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO2942
ISO3723
ISO2941
ISO3968
ISO2943

产品规格

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
2001
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.