Eaton 01.NR Return-Line Filter Element
306650
Код модели: 01.NR630.16VG.10.B.P.-

306650
Код модели: 01.NR630.16VG.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 630.16VG.10.B.P, 16VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 630
306650 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
306650
Product Length/Depth
400 mm
Product Weight
2.7 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.