Eaton 01.E Lubrication Filter Element
307485
Код модели: 01.E2001.40G.10.E.P.-

307485
Код модели: 01.E2001.40G.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 2001.40G.10.E.P, 40G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 2001
307485 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
307485
Product Length/Depth
500 mm
Product Weight
7.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Lubrication filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
2001
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.