Eaton 01.AS/TS Suction Filter Element
307707
Код модели: 01.AS220.250G.-.B.-.-

307707
Код модели: 01.AS220.250G.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.AS 220.250G.-.B.-.-, 250G, Stainless steel wire mesh (G), Size: 210
307707 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
307707
Product Length/Depth
270 mm
Product Weight
0.68 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Suction filter elements
Filter fineness
250 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
210
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.