Eaton 01.AS/TS Suction Filter Element
308070
Код модели: 01.TS425.25G.-.B.-.-

308070
Код модели: 01.TS425.25G.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.25G.-.B.-.-, 25G, Stainless steel wire mesh (G), Size: 425
308070 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
308070
Product Length/Depth
318 mm
Product Weight
2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Tank/Suction filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
425
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.