下载文档 () / 20
动力,因我们而不同*

308925-34

308925-34 - INSTALLATION 1552 2.00 EP ADVANTAGE

常用规格

Product Name
Eaton Easy Pedal Advantage Manual Adjust Clutch
Catalog Number
308925-34
UPC
840379301663
Product Height
7.25 in
Product Weight
131 lb
Certifications
Not Applicable

产品规格

Pre-Damper
Yes
Clutch Size
15.5 in
Torque rating
1750 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

导出产品规格