下载文档 () / 20
动力,因我们而不同*

308937-32

308937-32 - INSTALLATION 1552 2.00 EP ADVANTAGE

常用规格

Product Name
Eaton Easy Pedal Advantage Manual Adjust Clutch
Catalog Number
308937-32
UPC
840379301748
Product Height
7.25 in
Product Weight
135 lb
Certifications
Not Applicable

产品规格

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
2250 ft lb
Input shaft size
2.00"-14
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

导出产品规格