下载文档 () / 20
动力,因我们而不同*

309708-32

309708-32-Advantage Self Adjust, Torque Capacity: 2250 Ft. Lbs., Clutch Size: 15.5 Inch

常用规格

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
309708-32
UPC
840379307399
Product Height
7.25 in
Product Weight
137 lb
Certifications
Not Applicable

产品规格

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
2250 ft lb
Input shaft size
2.00"-14
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

导出产品规格