Eaton 01.E Lubrication Filter Element
310253
Код модели: 01.E2001.25VG.10.E.P.-

310253
Код модели: 01.E2001.25VG.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 2001.25VG.10.E.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 2001
310253 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
310253
Product Length/Depth
499.5 mm
Product Weight
6.9 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO3723
ISO16889
ISO2942
ISO2941
ISO3724
ISO2943

产品规格

Filter element type
Return-line filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
2001
Retention rating
20.0 µm
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.