Eaton 01.N In-Line Filter Element
310541
Код модели: 01.N100.25VG.16.E.V.-

310541
Код модели: 01.N100.25VG.16.E.V.-

Eaton 01.N In-Line Filter Elements, 01.N 100.25VG.16.E.V, 25VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 100
310541 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
310541
Product Length/Depth
198 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943

产品规格

Filter element type
In-line filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
100
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.