Eaton OP-OE Clogging Indicator
310774
Код модели: OE1.0,8.G.1.V.-.1

310774
Код модели: OE1.0,8.G.1.V.-.1

Eaton OP-OE Clogging Indicator, OE1.0,8.G.1.V.-.1, Viton, 914 psi (63 Bar), Electrical/Visual
310774 - sku page

Photo is representative

常用规格

Product Name
Eaton OP-OE Clogging Indicator
Catalog Number
310774
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.9 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

产品规格

Connection type
G 1/4" threaded
Filter type
Clogging indicator
Material
Aluminium
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Viton
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
914 psi (63 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.