Eaton 01.NBF Breather Filter Element
312425
Код модели: 01.NBF25-40.3VL.B.P.-

312425
Код модели: 01.NBF25-40.3VL.B.P.-

Eaton 01.NBF Breather Filter Elements, 01.NBF 25-40.3VL.B.P.-, 3 VL, Glass fiber fleece (VL), Nitrile, Size: 25-40
312425 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NBF Breather Filter Element
Catalog Number
312425
Product Length/Depth
36 mm
Product Weight
0.16 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3724
ISO3968
ISO2942
ISO3723
ISO16889
ISO2943

产品规格

Filter element type
Breather Filter elements
Filter fineness
3 VL
Filter media type
Glass fiber fleece (VL)
Sealing material
Nitrile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.