知识搜索
下载文档 () / 20
动力,因我们而不同*

312441

Eaton 01.E Return line Filter Elements, 01.E 631.25G.16.E.P, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 631

常用规格

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
312441
Product Length/Depth
312 mm
Product Weight
1.16 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Return-line filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
631
Delta P resistance
232 psi (16 Bar)

导出产品规格