知识搜索
下载文档 () / 20
动力,因我们而不同*

312884

Eaton 01.NL In-Line Filter Elements, 01.NL 40.6VG.HR.E.P, 6VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 40

常用规格

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
312884
Product Length/Depth
100.2 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
40
Delta P resistance
232 psi (16 Bar)

导出产品规格