知识搜索
下载文档 () / 20
动力,因我们而不同*

314220

Eaton 01.NR Return-Line Filter Elements, 01.NR 160.10VG.10.B.P, 10 VG,Glass fiber fleece, Nitrile, 145 psi (10 Bar), Size: 160

常用规格

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
314220
Product Length/Depth
160 mm
Product Weight
0.86 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
160
Delta P resistance
145 psi (10 Bar)

导出产品规格