知识搜索
下载文档 () / 20
动力,因我们而不同*

314454

Eaton 01.NR Return-Line Filter Elements, 01.NR 250.25VG.10.B.P, 25 VG,Glass fiber fleece, Nitrile, 145 psi (10 Bar), Size: 250

常用规格

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
314454
Product Length/Depth
250 mm
Product Weight
1.26 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Delta P resistance
145 psi (10 Bar)

导出产品规格