知识搜索
下载文档 () / 20
动力,因我们而不同*

314492

Eaton 01.NR Return-Line Filter Elements, 01.NR 250.6VG.10.B.P, 6VG, Glass fiber fleece (VG), Nitrile, 150 psi (10 Bar), Size: 250

常用规格

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
314492
Product Length/Depth
250 mm
Product Weight
1.254 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Delta P resistance
150 psi (10 Bar)

导出产品规格