Eaton 01.E Lubrication Filter Element
314498
Код модели: 01.E2001.3VG.10.S.P.-

314498
Код модели: 01.E2001.3VG.10.S.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 2001.3VG.10.S.P.-, 3VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 2001
314498 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
314498
Product Length/Depth
500 mm
Product Weight
7.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Lubrication filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
2001
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.