下载文档 () / 20
动力,因我们而不同*

314539

Eaton 01.RS Special Filter Elements, 01.RS 175.10VG.10.B.P., 10VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 175

常用规格

Product Name
Eaton 01.RS Special Filter Element
Catalog Number
314539
Product Length/Depth
224 mm
Product Weight
0.78 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO2941
ISO3723
ISO3968
ISO16889
ISO3724
ISO2943

产品规格

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
175
Delta P resistance
145 psi (10 Bar)

导出产品规格