Eaton AE Clogging Indicator
315078
Код модели: AE.80.2,5.P.-.B

315078
Код модели: AE.80.2,5.P.-.B

Eaton AE Clogging Indicator, AE.80.2,5.P.-.B, Nitrile, 6000 psi (420 Bar), Electrical/Visual
315078 - sku page

Photo is representative

常用规格

Product Name
Eaton AE Clogging Indicator
Catalog Number
315078
Product Length/Depth
87 mm
Product Height
144 mm
Product Width
49 mm
Product Weight
0.725 kg
Compliances
DIN EN 61140 class 2

产品规格

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminium
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.