Eaton AE Clogging Indicator
315158
Код модели: AE.30.2,5.P.-.B

315158
Код модели: AE.30.2,5.P.-.B

Eaton AE Clogging Indicator, AE.30.2,5.P.-.B, Nitrile, 6000 psi (420 Bar), Electrical
315158 - sku page

Photo is representative

常用规格

Product Name
Eaton AE Clogging Indicator
Catalog Number
315158
Product Length/Depth
87 mm
Product Height
144 mm
Product Width
49 mm
Product Weight
0.725 kg
Compliances
DIN EN 61140 class 2

产品规格

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminium
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.