下载文档 () / 20
动力,因我们而不同*

315SBMT

Eaton Bussmann series high speed British standard fuse, 240V, 315A, None, Fuse

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
315SBMT
UPC
051712833875
Product Length/Depth
38.7 mm
Product Height
38.7 mm
Product Width
82.6 mm
Product Weight
210.2 g
Compliances
RoHS Compliant
CE
Certifications
BS88
IEC 60269

产品规格

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
240 V
Center-to-center distance of connections
57 mm
Mounting dimension
M12
Current type
AC
Class
Class aR
Watt losses
35 W
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
SBMT
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。